Zurcon® U-Cup RU9  |  RU9000150-Z22

RU9000150-Z22
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 15.0 mm
Groove Diameter, D1 H10 20.0 mm
Groove Width, L +0,25 5.0 mm
Institute Approvals
ECE R110 Yes 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Related Links
Hydraulic Seals Catalog
Zurcon® U-Cup RU9 Catalog
CAD Drawing Only available for registered members
RU9000150-Z22
test