Zurcon® U-Cup RU9 | RU9000060-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 6.0 mm |
Groove Diameter, D1 H10 | 14.0 mm |
Groove Width, L +0,25 | 6.3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
Zurcon® U-Cup RU9 Catalog | |
CAD Drawing | Only available for registered members |