Zurcon® - U-Cup RU6 | RU6100265-Z04
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 26.5 mm |
Groove Diameter, D1 H10 | 34.0 mm |
Groove Width, L1 +0,2 | 3.2 mm |
Radius, r1 | 0.5 mm |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 7452/2" (suitable for TSS Stepseal 2K groove") | No |
Open groove | No |
Related Links | |
---|---|
Hydraulic Seals Catalog |