Zurcon® - U-Cup RU3 | RU3000120-Z20
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 12.0 mm |
Groove Diameter, D1 H10 | 22.0 mm |
Groove Width, L +0,2 | 8.0 mm |
Seal Width, B | 7.0 mm |
Split groove | Yes |
for telescope cylinders | No |
Available Sizes & References | |
---|---|
Available TSS size | Yes |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 5597 and ISO 5597 | Yes |