Zurcon® - U-Cup RU3 | RU3000120-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 12.0 mm |
Groove Diameter, D1 H10 | 22.0 mm |
Groove Width, L +0,2 | 8.0 mm |
Seal Width, B | 7.0 mm |
Split groove | Yes |
for telescope cylinders | No |
Available Sizes & References | |
---|---|
Available TSS size | Yes |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 5597 and ISO 5597 | Yes |