Zurcon® - U-Cup RU2  |  RU2000100-Z20

RU2000100-Z20
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 10.0 mm
Groove Diameter, D1 H10 18.0 mm
Groove Width, L +0,2 6.3 mm
Seal Width, B 5.8 mm
Split groove Yes 
Available Sizes & References
Available TSS size Yes 
Sealing Parts Ref.No TS 10 18 5.8/L 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to ISO/DIN 5597 and ISO 5597 Yes 
Related Links
Material Data Sheet Z20 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RU2000100-Z20
test