Zurcon® - U-Cup RU0 | RU0000200-WUAQ3
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 20.0 mm |
Groove Diameter, D1 H10 | 26.0 mm |
Groove Width, L +0.2 | 6.0 mm |
Seal Width, B | 5.0 mm |
Split groove | No |
Available Sizes & References | |
---|---|
Available TSS size | Yes |
Sealing Parts Ref.No | RS 20 26/1 |
Quality & Norms | |
---|---|
Correspond to ISO/DIN 5597 and ISO 5597 | No |