Zurcon® - U-Cup RU0  |  RU0000200-WU9L3

RU0000200-WU9L3
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D1 H10 26.0 mm
Groove Width, L +0.2 6.0 mm
Seal Width, B 5.0 mm
Split groove No 
Available Sizes & References
Available TSS size Yes 
Sealing Parts Ref.No RS 20 26/1 
Quality & Norms
Correspond to ISO/DIN 5597 and ISO 5597 No 
Related Links
RU0000200-WU9L3
test