Zurcon® - U-Cup RU0  |  RU0000160-Z20

RU0000160-Z20
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 16.0 mm
Groove Diameter, D1 H10 22.0 mm
Groove Width, L +0.2 6.0 mm
Seal Width, B 5.0 mm
Split groove No 
Available Sizes & References
Available TSS size Yes 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to ISO/DIN 5597 and ISO 5597 No 
Related Links
RU0000160-Z20
test