Zurcon® - U-Cup RU0  |  RU0000150-Z20

RU0000150-Z20
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod Diameter, dN f8/h9 15.0 mm
Groove Diameter, D1 H10 23.0 mm
Groove Width, L +0.2 6.3 mm
Seal Width, B 5.7 mm
Split groove Yes 
Available Sizes & References
Available TSS size No 
Polypac Ref.No EU 1523/1 
Sealing Parts Ref.No RS 15 23 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to ISO/DIN 5597 and ISO 5597 No 
Related Links
Material Data Sheet Z20 Only available for registered members
RU0000150-Z20
test