Zurcon® Rimseal, without O-Ring | RR1101100BZ52
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 110.0 mm |
Groove Diameter, D1 H9 | 130.5 mm |
Groove Width, L1 +0,2 | 8.1 mm |
O-Ring | |
---|---|
O-Ring Size | 116.89 x 7.0 mm |
O-Ring TSS Article No. | ORAR00426 |
Seal Capabilities | |
---|---|
Min. Temperature | -45.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 5.0 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
QCC | B |
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog |