Zurcon® Rimseal IM without O-Ring | RRB300500-Z13
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN | 50.0 mm |
Groove Diameter, D1 | 65.1 mm |
Groove Width, L1 | 6.3 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -45.0 °C |
Max. Temperature | 100.0 °C |
Speed max. | 5.0 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |