Zurcon® Rimseal IM with O-Ring  |  RRB300600-Z13T

RRB300600-Z13T
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN 60.0 mm
Groove Diameter, D1 75.1 mm
Groove Width, L1 6.3 mm
O-Ring
O-Ring Size 66,04 x 5,33 mm
O-Ring TSS Article No. ORAR00334 
Seal Capabilities
Min. Temperature -45.0 °C
Max. Temperature 80.0 °C
Speed max. 5.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet N7T40 Only available for registered members
RRB300600-Z13T
test