Zurcon® Rimseal IM with O-Ring  |  RRB300500-Z13V

RRB300500-Z13V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN 50.0 mm
Groove Diameter, D1 65.1 mm
Groove Width, L1 6.3 mm
O-Ring
O-Ring Size 56,52 x 5,33 mm
O-Ring TSS Article No. ORAR00331 
Seal Capabilities
Min. Temperature -20.0 °C
Max. Temperature 120.0 °C
Speed max. 5.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet V70GA Only available for registered members
RRB300500-Z13V
test