Zurcon® - L-Cup  |  RL09N0650-Z04

RL09N0650-Z04
Stock (pcs.)
No Longer Available
Installation Dimensions
Rod dia., dN f8 65.0 mm
Groove dia., D H10 73.0 mm
Groove width, L +0,25 7.0 mm
Radius r max. 0.3 mm
Split groove No 
Ring width T 6.3 mm
Quality & Norms
Correspond to recommendation of ISO 5597 No 
Related Links
Hydraulic Seals Catalog
RL09N0650-Z04
test