Zurcon® - L-Cup  |  RL08N0220-Z20

RL08N0220-Z20
Stock (pcs.)
Please login
Installation Dimensions
Rod dia., dN f8 22.0 mm
Groove dia., D H10 30.0 mm
Groove width, L +0,25 6.3 mm
Radius r max. 0.3 mm
Split groove Yes 
Ring width T 5.7 mm
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to recommendation of ISO 5597 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RL08N0220-Z20
test