Zurcon® - L-Cup | RL08N0220-Z04
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod dia., dN f8 | 22.0 mm |
Groove dia., D H10 | 30.0 mm |
Groove width, L +0,25 | 6.3 mm |
Radius r max. | 0.3 mm |
Split groove | Yes |
Ring width T | 5.7 mm |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 5597 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |