Zurcon® - L-Cup  |  RL08N0200-Z22

RL08N0200-Z22
Stock (pcs.)
Please login
Installation Dimensions
Rod dia., dN f8 20.0 mm
Groove dia., D H10 28.0 mm
Groove width, L +0,25 6.3 mm
Radius r max. 0.3 mm
Split groove Yes 
Ring width T 5.7 mm
Institute Approvals
ECE R110 Yes 
Quality & Norms
Correspond to recommendation of ISO 5597 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RL08N0200-Z22
test