Zurcon® - L-Cup | RL03N0100-Z04
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Rod dia., dN f8 | 10.0 mm |
Groove dia., D H10 | 16.0 mm |
Groove width, L +0,25 | 5.0 mm |
Radius r max. | 0.3 mm |
Split groove | No |
Ring width T | 4.5 mm |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 5597 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog |