Zurcon® Buffer Seal  |  RUK3B0700-Z2054

RUK3B0700-Z2054
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 70.0 mm
Groove Diameter, D1 H9 85.5 mm
Groove Width, L1 +0.2 6.3 mm
Radial Clearance, S max. 0.4 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 1.0 m/s
Pressure max. 40.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
Zurcon® Buffer Seal Catalog
CAD Drawing Only available for registered members
RUK3B0700-Z2054
test