Zurcon® Buffer Seal | RUK3B0550-Z2054
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 55.0 mm |
Groove Diameter, D1 H9 | 70.5 mm |
Groove Width, L1 +0.2 | 6.3 mm |
Radial Clearance, S max. | 0.4 |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 1.0 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
Zurcon® Buffer Seal Catalog | |
CAD Drawing | Only available for registered members |