Zurcon® Buffer Seal LM | RUKCB0900-Z2054
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 90.0 mm |
Groove Diameter, D1 H10 | 105.5 mm |
Groove Width, L +0,25 | 6.3 mm |
Radial Clearance, S max. | 0.4 |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 1.0 m/s |
Pressure max. | 40.0 MPa |
Quality & Norms | |
---|---|
According to ISO 5597 | Yes |