Zurcon® Buffer Seal LM  |  RUKCB0500-Z2054

RUKCB0500-Z2054
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 50.0 mm
Groove Diameter, D1 H10 65.5 mm
Groove Width, L +0,25 6.3 mm
Radial Clearance, S max. 0.4 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 1.0 m/s
Pressure max. 40.0 MPa
Quality & Norms
According to ISO 5597 Yes 
Related Links
RUKCB0500-Z2054
test