Turcon® Stepseal® V without O-Ring | RSV200220-Z80
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 22.0 mm |
Groove Diameter, D1 H9 | 32.7 mm |
Groove Width, L1 +0.2 | 4.2 mm |
Institute Approvals | |
---|---|
Japanese PL FCM | Yes |
US FDA | Yes |
O-Ring | |
---|---|
O-Ring Size | 26.58 x 3.53 mm |
Seal Capabilities | |
---|---|
Min. Temperature | °C |
Max. Temperature | °C |
Speed max. | 2 m/s |
Pressure max. | 45 MPa |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
Turcon® Stepseal® V Catalog | |
CAD Drawing | Only available for registered members |