Turcon® Stepseal® V without O-Ring  |  RSV200200-Z80

RSV200200-Z80
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D1 H9 30.7 mm
Groove Width, L1 +0.2 4.2 mm
Institute Approvals
Japanese PL FCM Yes 
US FDA Yes 
O-Ring
O-Ring Size 23.40 x 3.53 mm
Seal Capabilities
Min. Temperature  °C
Max. Temperature  °C
Speed max. 2 m/s
Pressure max. 45 MPa
Related Links
Material Data Sheet Z80 Only available for registered members
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
CAD Drawing Only available for registered members
RSV200200-Z80
test