Turcon® Stepseal® V without O-Ring  |  RSV200200-T19

RSV200200-T19
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 20.0 mm
Groove Diameter, D1 H9 30.7 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Size 23.40 x 3.53 mm
Seal Capabilities
Min. Temperature  °C
Max. Temperature  °C
Speed max. 15 m/s
Pressure max. 30 MPa
Related Links
Material Data Sheet T19 Only available for registered members
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
CAD Drawing Only available for registered members
RSV200200-T19
test