Turcon® Stepseal® V with O-Ring (as set)  |  RSV200190-T19N

RSV200190-T19N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 19.0 mm
Groove Diameter, D1 H9 29.7 mm
Groove Width, L1 +0.2 4.2 mm
O-Ring
O-Ring Size 23.40 x 3.53 mm
Seal Capabilities
Min. Temperature -30 °C
Max. Temperature 100 °C
Speed max. 15 m/s
Pressure max. 30 MPa
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T19 Only available for registered members
Hydraulic Seals Catalog
Turcon® Stepseal® V Catalog
CAD Drawing Only available for registered members
RSV200190-T19N
test