Turcon® Stepseal® V with O-Ring (as set) | RSV200190-T08N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 19.0 mm |
Groove Diameter, D1 H9 | 29.7 mm |
Groove Width, L1 +0.2 | 4.2 mm |
O-Ring | |
---|---|
O-Ring Size | 23.40 x 3.53 mm |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. | 15 m/s |
Pressure max. | 80 MPa |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Hydraulic Seals Catalog | |
Turcon® Stepseal® V Catalog | |
CAD Drawing | Only available for registered members |