Turcon® Stepseal® 2K, with O-Ring (as Set)  |  RSK000040-T46V

RSK000040-T46V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 4 mm
Groove Diameter, D1 H9 8.9 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Size 5.6 x 1.8 mm
O-Ring TSS Article No. ORIA00560 
Seal Capabilities
Min. Temperature -10.0 °C
Max. Temperature 200.0 °C
Speed max. 15.0 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T46 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RSK000040-T46V
test