Turcon® Stepseal® 2K, with O-Ring (as Set)  |  RSK000040-M12V

RSK000040-M12V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 4 mm
Groove Diameter, D1 H9 8.9 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Size 5.6 x 1.8 mm
O-Ring TSS Article No. ORIA00560 
Seal Capabilities
Min. Temperature -10 °C
Max. Temperature 200 °C
Speed max. 15 m/s
Pressure max. 50.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RSK000040-M12V
test