Turcon® Stepseal® 2K, with O-Ring (as Set) | RSK000040-M12T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 4 mm |
Groove Diameter, D1 H9 | 8.9 mm |
Groove Width, L1 +0.2 | 2.2 mm |
O-Ring | |
---|---|
O-Ring Size | 5.6 x 1.8 mm |
O-Ring TSS Article No. | ORIA00560 |
Seal Capabilities | |
---|---|
Min. Temperature | -45 °C |
Max. Temperature | 80 °C |
Speed max. | 15 m/s |
Pressure max. | 50.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |