Turcon® Glyd Ring®, with O-Ring (as Set) | RG4101100-M12N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 110.0 mm |
Groove Diameter, D1 H9 | 130.5 mm |
Groove Width, L1 +0,2 | 8.1 mm |
O-Ring | |
---|---|
O-Ring Size | 120.02 x 7.00 mm |
O-Ring TSS Article No. | ORAR00427 |
Seal Capabilities | |
---|---|
Min. Temperature | -30 °C |
Max. Temperature | 100 °C |
Speed max. | 15 m/s |
Pressure max. | 50.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | No |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |