Turcon® Glyd Ring® T, without O-Ring  |  RT0000050-T40

RT0000050-T40
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 5.0 mm
Groove Diameter, D1 H9 9.9 mm
Groove Width, L1 +0,2 2.2 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Size 6.7 x 1.8 mm
O-Ring TSS Article No. ORIA00670 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 15.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RT0000050-T40
test