Turcon® Double Delta®, without O-Ring  |  RDD000060-T40

RDD000060-T40
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 6.0 mm
Groove Diameter, D1 H9 8.9 mm
Groove Width, L1 +0,2 2.4 mm
Institute Approvals
BAM Yes 
O-Ring
O-Ring Size 6.07 x 1.78 mm
O-Ring TSS Article No. ORAR00010 
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Material Data Sheet T40 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000060-T40
test