Turcon® Double Delta®, without O-Ring | RDD000050-Z53
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 5.0 mm |
Groove Diameter, D1 H9 | 7.9 mm |
Groove Width, L1 +0,2 | 2.4 mm |
O-Ring | |
---|---|
O-Ring Size | 4.8 x 1.8 mm |
O-Ring TSS Article No. | ORIA00480 |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Material Data Sheet Z53 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |