Turcon® Double Delta®, without O-Ring  |  RDD000040-Z53

RDD000040-Z53
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 4.0 mm
Groove Diameter, D1 H9 6.9 mm
Groove Width, L1 +0,2 2.4 mm
O-Ring
O-Ring Size 3.68 x 1.78 mm
O-Ring TSS Article No. ORAR00007 
Quality & Norms
Correspond to recommendation of ISO 3320 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000040-Z53
test