Turcon® Double Delta®, without O-Ring | RDD000040-T24
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 4.0 mm |
Groove Diameter, D1 H9 | 6.9 mm |
Groove Width, L1 +0,2 | 2.4 mm |
Institute Approvals | |
---|---|
Norsok M-710 | Yes |
O-Ring | |
---|---|
O-Ring Size | 3.68 x 1.78 mm |
O-Ring TSS Article No. | ORAR00007 |
Seal Capabilities | |
---|---|
Min. Temperature | -70.0 °C |
Max. Temperature | 260.0 °C |
Speed max. | 15.0 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Yes |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |