Turcon® Double Delta®, without O-Ring  |  RDD000030-Z53

RDD000030-Z53
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 3.0 mm
Groove Diameter, D1 H9 5.9 mm
Groove Width, L1 +0,2 2.4 mm
O-Ring
O-Ring Size 2.9 x 1.78 mm
O-Ring TSS Article No. ORAR00006 
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000030-Z53
test