Turcon® Double Delta®, without O-Ring  |  RDD000030-T24

RDD000030-T24
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 3.0 mm
Groove Diameter, D1 H9 5.9 mm
Groove Width, L1 +0,2 2.4 mm
Institute Approvals
Norsok M-710 Yes 
O-Ring
O-Ring Size 2.90 x 1.78 mm
O-Ring TSS Article No. ORAR00006 
Seal Capabilities
Min. Temperature -70.0 °C
Max. Temperature 260.0 °C
Speed max. 15.0 m/s
Pressure max. 25.0 MPa
Quality & Norms
Correspond to recommendation of ISO 3320 No 
Related Links
Material Data Sheet T24 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RDD000030-T24
test