POLYPAC® - Veepac CH/G5 | RCH0G0280-N0ONC
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 28.0 mm |
Groove Diameter, D1 H11 | 40.0 mm |
Groove Width, L +0,2 | 22.5 mm |
Seal Width, B | 22.5 mm |
Available Sizes & References | |
---|---|
Polypac Ref.No | CH 157110/G5 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 40.0 MPa |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |