POLYPAC® - Selemaster SM  |  RCK000381-N8CO

RCK000381-N8CO
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 38.1 mm
Groove Diameter, D H10 50.8 mm
Diameter D1 +/-0,1 38.5 mm
Groove Width, L +0,4 23.9 mm
Available Sizes & References
Polypac Ref.No SM 200150/1AX 
Quality & Norms
Available upon request No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RCK000381-N8CO
test