POLYPAC® - Selemaster SM  |  RCK000220-N8CO

RCK000220-N8CO
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 22.0 mm
Groove Diameter, D H10 35.0 mm
Diameter D1 +/-0,1 22.4 mm
Groove Width, L +0,4 20.0 mm
Available Sizes & References
Polypac Ref.No SM 137086/1AX 
Quality & Norms
Available upon request No 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RCK000220-N8CO
test