POLYPAC® - Balsele | RUM000140-N8C0
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h11 | 14.0 mm |
Groove Diameter, D1 H11 | 22.0 mm |
Groove Width, L +0,1 | 6.5 mm |
Seal Width, B | 5.9 mm |
Split groove | Yes |
Available Sizes & References | |
---|---|
Polypac Ref.No | B 086055 |
Seal Capabilities | |
---|---|
Min. Temperature | -30.0 °C |
Max. Temperature | 130.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Correspond ISO/DIN 5597 and ISO 5597/1 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |