Polypac® - Balsele with Back-up Ring | RUM0E0400-N8COX
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h11 | 40.0 mm |
Groove Diameter, D1 H11 | 48.0 mm |
Groove Width, L +0,1 | 6.5 mm |
Seal Width, B | 6.0 mm |
Split groove | No |
Available Sizes & References | |
---|---|
Polypac Ref.No | B188157/NEI |
Quality & Norms | |
---|---|
Correspond ISO/DIN 5597 and ISO 5597/1 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |