Polypac® - Balsele with Back-up Ring  |  RUM0E0250-N8COX

RUM0E0250-N8COX
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h11 25.0 mm
Groove Diameter, D1 H11 33.0 mm
Groove Width, L +0,1 6.4 mm
Seal Width, B 5.8 mm
Split groove Yes 
Available Sizes & References
Polypac Ref.No B129098/1/NEI 
Quality & Norms
Correspond ISO/DIN 5597 and ISO 5597/1 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
RUM0E0250-N8COX
test