Zurcon® Wynseal without O-Ring  |  PW4100160-WU9E1

PW4100160-WU9E1
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 16.0 mm
Groove Diameter, d1 h9 8.5 mm
Groove Width, L1 +0.2 3.2 mm
O-Ring
O-Ring Dimensions 7.98 x 2.62 mm
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Sealing Parts Ref. No. GPS 16 8.5 3.2 
Quality & Norms
Suitable for grooves to ISO 7425/1 Yes 
Related Links
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PW4100160-WU9E1
test