Zurcon® Wynseal without O-Ring | PW4100150-Z05
Stock (pcs.) | |
---|---|
No Longer Available |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 15.0 mm |
Groove Diameter, d1 h9 | 7.5 mm |
Groove Width, L1 +0.2 | 3.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 6.98 x 2.62 mm |
Available Sizes & References | |
---|---|
TSS mold available, same ref. as TSS Part No. | Yes |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | No |
Related Links | |
---|---|
Hydraulic Seals Catalog |