Zurcon® Wynseal without O-Ring | PW4100120-Z54
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 12.0 mm |
Groove Diameter, d1 h9 | 4.5 mm |
Groove Width, L1 +0.2 | 3.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 3.98 x 2.62 mm |
Available Sizes & References | |
---|---|
TSS mold available, same ref. as TSS Part No. | Yes |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | No |
Related Links | |
---|---|
Material Data Sheet Z54 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |