Zurcon® Wynseal without O-Ring  |  PW4000120-Z20

PW4000120-Z20
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter, DN H9 12.0 mm
Groove Diameter, d1 h9 7.1 mm
Groove Width, L1 +0.2 2.2 mm
O-Ring
O-Ring Dimensions 6.70 x 1.80 mm
O-Ring TSS Part No. ORIA06700 
Available Sizes & References
TSS mold available, same ref. as TSS Part No. Yes 
Seal Capabilities
Min. Temperature -35.0 °C
Max. Temperature 110.0 °C
Speed max. 0.5 m/s
Pressure max. 25.0 MPa
Quality & Norms
Suitable for grooves to ISO 7425/1 No 
Related Links
Material Data Sheet Z20 Only available for registered members
Hydraulic Seals Catalog
CAD Drawing Only available for registered members
PW4000120-Z20
test