Zurcon® Wynseal with O-Ring (as set) | PW4100250-Z20N
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter, DN H9 | 25.0 mm |
Groove Diameter, d1 h9 | 17.5 mm |
Groove Width, L1 +0.2 | 3.2 mm |
O-Ring | |
---|---|
O-Ring Dimensions | 17.12 x 2.62 mm |
O-Ring TSS Part No. | ORAR00115 |
Available Sizes & References | |
---|---|
TSS mold available, same ref. as TSS Part No. | Yes |
Seal Capabilities | |
---|---|
Min. Temperature | -35.0 °C |
Max. Temperature | 110.0 °C |
Speed max. | 0.5 m/s |
Pressure max. | 25.0 MPa |
Quality & Norms | |
---|---|
Suitable for grooves to ISO 7425/1 | Yes |
Related Links | |
---|---|
Material Data Sheet N7083 | Only available for registered members |
Material Data Sheet Z20 | Only available for registered members |
Hydraulic Seals Catalog | |
CAD Drawing | Only available for registered members |